IESNA:LM-63-2002
[TEST]P947511
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18625
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2185.3 2736.2 3234.2 3619.7 3934.1 4112 4195.6 4225.4 4376.4 4699.4
5233 5906.9 6570.3 7100 7563.4 7986.5 8253.7 8322 8157.6 7741.3
6901 5448.3 4497.5 3766.8 2983.3 2098.8 1379.6 967.2 754.7 651.8
591.3 497.1 421.1 146.1 71.1 11.5 0
2185.3 2755.4 3258.2 3650.5 3938.9 4134.1 4234.1 4261.9 4386.9 4678.2
5171.4 5831.9 6482.8 7030.8 7499 7922 8239.3 8353.7 8248.9 7896.1
7194.3 5852.1 4679.2 3929.3 3155.4 2288.2 1504.6 1015.3 778.7 674.9
597 504.7 424.9 180.7 76 14.4 0
2185.3 2731.4 3224.6 3620.7 3929.3 4153.3 4277.3 4330.2 4428.3 4689.8
5109.9 5696.4 6321.3 6872.2 7317.3 7673 8006.6 8169.1 8127.8 7846.1
7281.7 6359.7 5069.5 4169.6 3401.5 2561.2 1710.4 1136.4 840.3 698
616.3 536.5 459.6 350.9 178.8 21.2 0
2185.3 2731.4 3210.2 3605.3 3935.1 4187.9 4357.1 4445.6 4537.9 4739.8
5052.2 5507 6047.3 6565.5 6982.7 7325 7612.5 7845.1 7907.6 7815.3
7475.9 6846.2 5961.7 4914.7 3929.3 3053.4 2135.3 1367.1 932.6 709.5
612.4 531.7 453.8 361.5 253.8 99 0
2185.3 2650.6 3115 3520.7 3868.7 4176.4 4421.5 4584 4687.8 4847.4
5107 5440.6 5872.3 6311.7 6706.8 7047.2 7324 7570.2 7745.1 7792.3
7699 7412.5 6856.8 6016.5 5034.9 4032.2 3004.4 1980.5 1244.1 834.5
636.5 565.3 491.3 375 252.9 78.8 0
2185.3 2608.3 3027.5 3422.6 3788 4126.4 4434 4677.3 4842.6 4997.4
5191.6 5470.4 5793.5 6177.1 6563.6 6948.1 7275 7530.7 7724 7883.6
8007.6 7966.3 7792.3 7397.1 6714.5 5830 4692.7 3598.6 2419.9 1494
969.1 662.4 479.7 290.3 146.1 38.5 0
2185.3 2527.6 2891.9 3264 3625.5 3980.2 4322.5 4627.3 4880.1 5083
5288.7 5513.7 5760.8 6068.4 6421.3 6821.2 7232.7 7629.8 7981.6 8291.2
8572.9 8882.5 9021.9 9108.4 9089.2 8696.9 7948 6754.9 5176.2 3506.3
2023.8 1050.8 536.5 309.6 150.9 51.9 0
2185.3 2466 2758.3 3077.5 3408.2 3720.7 4056.2 4382.1 4695.5 4972.4
5249.3 5506 5738.7 5989.6 6253 6535.7 6863.5 7234.6 7640.3 8071.1
8541.2 9216.1 9761.2 10093.9 10472.7 10746.7 10782.2 10414 9456.5 7906.7
5760.8 3717.8 1894.9 773 275.9 53.8 0
2185.3 2355.5 2561.2 2799.6 3061.1 3338 3619.7 3898.5 4174.5 4458.1
4755.1 5030.1 5329.1 5641.6 5966.5 6292.4 6653.9 7059.7 7508.6 8017.2
8611.4 9512.2 10406.3 11018.8 11800.4 12720.5 13704.9 14361.6 14221.2 12899.3
10177.5 6598.2 2798.7 854.7 269.2 55.8 0
2185.3 2336.2 2541 2760.2 3007.3 3268.8 3536.1 3802.4 4065.8 4333.1
4596.5 4869.6 5158 5470.4 5793.5 6129 6502 6914.5 7376 7901.9
8495 9448.8 10349.6 11013 11848.5 12851.2 13926.1 14610.6 14480.8 13075.2
10116.9 6186.7 2370.8 654.7 211.5 48.1 0
2185.3 2263.2 2368.9 2511.2 2683.3 2870.8 3060.2 3259.2 3464.9 3672.6
3882.2 4098.5 4316.7 4547.5 4795.5 5058 5346.4 5673.3 6067.5 6517.4
7065.4 7936.5 8597 9248.8 10043.9 11000.5 11898.4 12287.8 11881.1 10330.4
7625.9 4244.6 1223.9 256.7 85.6 19.2 0
2185.3 2209.3 2268.9 2354.5 2472.8 2600.6 2740 2883.3 3028.5 3183.2
3334.2 3479.4 3629.3 3778.4 3936 4102.3 4277.3 4489.8 4735.9 5055.1
5516.6 6089.6 6479.9 6916.4 7438.5 8007.6 8396 8260.5 7581.7 6308.8
4556.1 2331.4 760.5 226.9 77.9 18.3 0
2185.3 2161.3 2169.9 2209.3 2273.7 2340.1 2427.6 2514.1 2599.7 2689.1
2766.9 2837.1 2895.8 2949.6 2987.1 3011.1 3035.2 3051.5 3078.4 3140.9
3290.9 3379.4 3395.7 3428.4 3479.4 3525.5 3399.6 3000.6 2431.4 1801.7
1224.8 694.1 348 147.1 71.1 25 0
2185.3 2060.3 1986.3 1947.8 1944 1959.4 1985.3 2014.2 2034.3 2046.8
2045.9 2021.9 1984.4 1931.5 1861.3 1775.7 1672.9 1566.1 1468.1 1376.7
1282.5 1198.9 1128.7 1071 1021 970.1 906.6 821 702.8 544.2
396.1 291.3 201.9 129.8 74 21.2 0
2185.3 1967.1 1831.5 1771.9 1757.5 1770 1796.9 1825.7 1840.1 1836.3
1816.1 1780.5 1728.6 1664.2 1589.2 1512.3 1432.5 1352.7 1273.9 1187.3
1099.9 1021 963.3 928.7 915.3 917.2 915.3 888.3 822 711.4
541.3 373 261.5 172.1 85.6 19.2 0
2185.3 1894 1730.5 1666.1 1669 1705.5 1745.9 1771.9 1773.8 1756.5
1722.9 1674.8 1618.1 1552.7 1483.5 1415.2 1343.1 1267.1 1189.3 1117.2
1062.4 1015.3 983.5 963.3 946 925.8 894.1 861.4 821 756.6
658.6 517.2 339.4 187.5 89.4 19.2 0
2185.3 1823.8 1655.6 1612.3 1639.2 1689.2 1728.6 1747.8 1740.2 1710.4
1664.2 1609.4 1546 1483.5 1417.1 1352.7 1308.5 1255.6 1189.3 1136.4
1100.8 1053.7 979.7 921 882.6 845.1 806.6 768.2 733.6 701.8
664.3 603.8 494.2 378.8 222.1 53.8 0
2185.3 1784.4 1616.1 1592.1 1638.2 1686.3 1725.7 1737.3 1719 1671.9
1615.2 1550.8 1481.5 1420 1367.1 1337.3 1301.8 1265.2 1229.6 1150.8
1080.6 1024.9 969.1 917.2 863.3 816.2 770.1 727.8 683.6 632.6
582.6 537.4 471.1 406.7 284.6 110.6 0
2185.3 1750.7 1591.1 1588.3 1639.2 1685.4 1720 1723.8 1695.9 1645
1580.6 1509.4 1446 1387.3 1347.9 1314.3 1271 1212.3 1160.4 1097.9
1049.9 996 943.1 895.1 854.7 813.4 769.1 723.9 671.1 612.4
548 491.3 418.2 316.3 209.6 87.5 0
2185.3 1731.5 1578.6 1587.3 1643.1 1688.2 1719 1713.2 1677.7 1617.1
1542.1 1471.9 1412.3 1367.1 1346 1295 1216.2 1124.9 1088.3 1057.6
1002.8 960.5 923.9 870.1 829.7 798 756.6 707.6 649 584.5
514.4 483.6 416.3 272.1 198.1 121.1 0
2185.3 1727.7 1570.9 1588.3 1644 1690.2 1718 1710.4 1667.1 1598.8
1522.9 1453.7 1395 1367.1 1334.4 1270 1154.7 1078.7 1059.5 1022
973.9 922 873 835.5 812.4 792.2 754.7 708.6 652.8 588.4
520.1 537.4 428.8 286.5 218.2 80.8 0
2185.3 1727.7 1570 1591.1 1645 1691.1 1717.1 1713.2 1670.9 1599.8
1522.9 1452.7 1394 1368.1 1331.6 1266.2 1146 1079.7 1064.3 1021
971 914.3 873.9 823.9 817.2 792.2 753.7 708.6 656.6 587.4
522 529.7 368.2 296.1 215.4 77.9 0
